Aircraft Doors

Request Information

Roller bearings and TFE lined bushings/bearings for passenger and cargo door opening/closing mechanisms. 

Passenger & Cargo Door Bearings

Single- and double-row roller bearings designed to meet the lighter duty requirements for passenger & cargo doors.

Accessory Door Bearing/Pin

Used in aircraft door applications.

Door Clutch

Door Clutch bearing allows for low friction, low weight, and lubrication free latch mechanism for passenger doors.

Door Piston

A self-lubricated zinc-nickel plated piston assembly used in the passenger door mechanism.

Centering Roller and Bushing Assembly

A self-lubricated Cu-Be roller and bushing assembly used in the latch mechanism of passenger doors.

Door Stop Pin

A patented pin design that allows misalignment, electrical conductivity, wear resistance, and high load capability to support new higher cabin pressurization levels.

Contact Aircraft Doors Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.