Automotive Industry Solutions

Request Information Rexnord has kept materials moving through automotive operations for more than a century. With worldwide sales and service operations, and a vast network of distributor relationships, we deliver exactly what you need, when you need it. From purchase and installation to field monitoring and service, Rexnord helps maximize your uptime, productivity and profit. Keep your automotive plant producing with high-quality, mission-critical Rexnord products.

Brochure: Automotive Industry Solutions

Interactive: Rexnord Products for Automotive Applications

Learn how Rexnord power transmission solutions support the automotive industry.

View Automotive Industry Products ›

Bearing Products

For the toughest environments choose reliable, durable, easy-to-install Rexnord Bearings customized for your application.

View all Bearing Products ›

Link-Belt SAF-Style Bearing

High load-carrying capacity. Easy-to-remove and install shaft adapters.

Interchange Guide: Link-Belt SAF-Style Bearing

Rex Cylindrical and Spherical Roller Bearing

Broad offering of standard, narrow, wide and intermediate width series and full range of housing styles.

Brochure: Rex Cylindrical and Spherical Roller Bearing

Rex SHURLOK Adapter Mount Spherical Roller Bearing

Positive Locking System (PLS) for longer life. Spyglass Optical Strain Sensor (OSS) technology for reduced shaft mounting errors.

Product Sheet: Rex SHURLOK Adapter Mount Spherical Roller Bearing

Conveying Solution Products

For maximum protection of container and cases traveling at all speeds and capacities, choose Rexnord Conveying Solutions.

View all Conveying Solution Products ›

1000 Series MatTop Chain

1" pitch versatile belt available in mold-to-width (MTW) with Positrack guiding for single line applications and packaging machines.

Catalog: 1000 MatTop Chain

3120 Series MatTop Chain

Closed surface, 3" pitch MatTop people mover chain provides smooth operation for lengths over 100 meters in length.

Catalog: 3120 MatTop Chain

3185 Series MatTop Chain

Closed surface, 3" pitch MatTop SKID handling chain 2-inch (81mm) wide. Used for cross conveyors and longitudinal conveyors in SKID handling.

Product Sheet: 3185 MatTop Chain

6990 Series MatTop Chain

Closed surface, 2 1/4" pitch MatTop chain that provides even load distribution and smooth operation.

Catalog: 6990 MatTop Chain

7700 MatTop Chain

Larger pin, thicker chain for improved wear. MTW/assemble-to-width (ATW). Use with dynamic transfer system and positive tracking system.

Catalog: 7700 MatTop Chain

8500 MatTop Chain

Small pitch MatTop chain available in MTW and ATW.

Catalog: 8500 MatTop Chain

Coupling Products

Choose from non-lubricated, lubricated and composite coupling designs to keep your automotive operation moving.

View all Coupling Products ›

Thomas XTSR Disc Coupling

Long-lasting coupling with standard and custom designs for API, balanced, and high speed requirements.

Brochure: Thomas XTSR Disc Coupling

Falk Lifelign Gear Couplings

Triple-crowned teeth are engineered for minimal wear while accepting high misalignment.

Product Sheet: Falk Lifelign Gear Coupling

Omega Elastomeric Couplings

Excellent vibration dampening and high-misalignment capacity, for extended life of connected equipment.

Product Sheet: Omega Elastomeric Coupling

BSD Modulflex Disc Couplings

BSD flexible shaft couplings transmit the highest torque per the smallest shaft length while accommodating radial misalignment, favored in applications where minimal length is available for coupling installations.

Product Sheet: BSD Modulflex Disc Couplings

Viva Elastomeric Couplings

Split-in-half flex element for efficient installation/replacement. Patented "V" notch design for overload protection.

Product Sheet: Viva Elastomeric Coupling

Wrapflex Elastomeric Couplings

BSD Torsionally Stiff Couplings Type Modulflex for Test Bench Applications.

Brochure: Wrapflex Elastomeric Coupling

BSD Koniclamp Clamping Hub

Torsionally Stiff Shaft Couplings and Clamping Hubs for Industrial applications.

Product Sheet: BSD Koniclamp Clamping Hub

Gear Products

View all Gear Products ›

Falk V-Class Gear Drive

Heavy-duty ductile iron, horizontally split housing, Magnum no-leak seals, runs cooler for longer life, quiet drive train.

Product Sheet: Falk V-Class Gear Drive

Falk Ultramite UB Right Angle Helical Bevel Gearmotors

High-efficiency gear set, accepts standard NEMA/IEC C-face motors. Unique seal design for product life and cleanliness.

Brochure: Falk Ultramite UB Right Angle Helical Bevel Gearmotor

Planetgear Gear Drives

Modular, compact, power dense design and taconite duty seals for optimal performance.

Product Sheet: Planetgear Gear Drive

Industrial Chain Products

Withstand the toughest applications with a wide array of chain designs to suit customer requirements.

View all Industrial Chain Products ›

Link-Belt and Rex Engineered Steel Chain

Engineered steel and roller chain designed and manufactured to meet exact application requirements.

Product Sheet: Link-Belt and Rex Engineered Steel Chain

RexCarbon Roller Chain

Maintenance-free roller chain incorporates high-technology thermoplastic, sliding sleeves that require no relubrication. The chains feature an extremely long working life and high wear resistance.

Product Sheet: Why Choose RexCarbon Roller Chain

RexPro Roller Chain

RexPro has no heavy metals and is a Teflon and silicone-free chain that provides exceptional protection against corrosion, wear and stiff joints or links.

Product Sheet: RexPro Roller Chain

RexHiPro Roller Chain

RexHipro Roller Chain incorporates high technology to provide excellent corrosion resistance, high dynamic loading capability, long working life and high wear resistance.

Product Sheet: RexHiPro Roller Chain

RexDura Leaf Chain

RexDura is a durable, high loading capacity and low-maintenance roller leaf chain featuring extreme wear resistance, leading to longer servicing intervals.

Product Sheet: RexDura Leaf Chain

PT Drive Component Products

Protect your equipment, provide instant disengagement of your drives, and more with Rexnord PT Drive Components.

View all PT Drive Component Products ›

Autogard Torque Limiters

Adjustable, accurate and repeatable torque setting with instant and complete disengagement of drive for better performance.

Brochure: Autogard Torque Limiters

BSD Friction Torque Limiters

A low maintenance solution, BSD Friction Disc Torque Limiters start to slip at a defined, preset torque thus protecting connected equipment at overload.

Product Sheet: BSD Friction Torque Limiters

BSD Freewheels & Backstops

BSD freewheels and backstops are reliable clamping roller designs, featuring high idling (overrunning) speeds and long idling times, suitable for high shock loads.

Product Sheet: BSD Freewheels & Backstops
settings